SCLS319T March 1996 – July 2025 SN74AHCT1G04
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 5.3 table.
Each VCC pin should
have a good bypass capacitor to prevent power disturbance. For devices with a
single supply, 0.1μF is recommended. If there are multiple VCC pins,
0.01μF or 0.022μF is recommended for each power pin. It is acceptable to
parallel multiple bypass caps to reject different frequencies of noise. A 0.1μF
and
1μF are commonly used in parallel. The bypass
capacitor should be installed as close to the power pin as possible for best
results.