SCLS373M
May 1996 – April 2024
SN74AHC595
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Timing Requirements: VCC = 3.3 V ± 0.3 V
5.7
Timing Requirements: VCC = 5 V ± 0.5 V
5.8
Switching Characteristics: VCC = 3.3 V ± 0.3 V
5.9
Switching Characteristics: VCC = 5 V ± 0.5 V
5.10
Operating Characteristics
5.11
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Documentation Support
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
8.2.2
Detailed Design Procedure
Recommended input conditions:
Specified high and low levels. See (V
IH
and V
IL
) in the
Recommended Operating Conditions
table.
Specified high and low levels. See (V
IH
and V
IL
) in the
Recommended Operating Conditions
table.
Inputs are overvoltage tolerant allowing them to go as high as 6.0 V at any valid V
CC
Recommend output conditions:
Load currents must not exceed 25 mA per output and 75 mA total for the part
Outputs must not be pulled above V
CC