SCLS375G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
These circuits are positive-edge-triggered D-type flip-flops with a direct clear ( CLR) input. Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.
The inputs are TTL compatible with VIL at 0.8 V and VIH at 2 V. This feature allows the use of these devices as up translators in a mixed 3.3 V to 5 V system environment.