SCLS376J June 1997 – July 2024 SN54AHC273 , SN74AHC273
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC273 | SN74AHC273 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
| fmax | CL = 15 pF | 75(1) | 120(1) | 65(1) | 65 | MHz | ||||||
| CL = 50 pF | 50 | 75 | 45 | 45 | ||||||||
| tPHL | CLR | Q | CL = 15 pF | 8.9(1) | 13.6(1) | 1(1) | 16(1) | 1 | 16 | ns | ||
| tPLH | CKL | Q | CL = 15 pF | 8.7(1) | 13.6(1) | 1(1) | 16(1) | 1 | 16 | |||
| tPHL | 8.7(1) | 13.6(1) | 1(1) | 16(1) | 1 | 16 | ns | |||||
| tPHL | CLR | Q | CL = 50 pF | 11.4 | 17.1 | 1 | 19.5 | 1 | 19.5 | |||
| tPLH | CLK | Q | CL = 50 pF | 11.2 | 17.1 | 1 | 19.5 | 1 | 19.5 | ns | ||
| tPHL | 11.2 | 17.1 | 1 | 19.5 | 1 | 19.5 | ns | |||||
| tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns | ||||||||