SCLS396J April 1998 – December 2024 SN74LV139A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | SN74LV139A | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VOH | High-Level Output Voltage | IOH = –50μA | 2V to 5.5V | VCC – 0.1 | V | |||
| IOH = –2mA | 2.3V | 2 | ||||||
| IOH = –6mA | 3V | 2.48 | ||||||
| IOH = –12mA | 4.5V | 3.8 | ||||||
| VOL | Low-Level Output Voltage | IOL = 50μA | 2V to 5.5V | 0.1 | V | |||
| IOL = 2mA | 2.3V | 0.4 | ||||||
| IOL = 6mA | 3V | 0.44 | ||||||
| IOL = 12mA | 4.5V | 0.55 | ||||||
| II | Input Current | VI = 5.5V or GND | 0 to 5.5V | ±1 | μA | |||
| ICC | Supply Current | VI = VCC or GND, | IO = 0 | 5.5V | 20 | μA | ||
| Ioff | Input/Output Power-Off Leakage Current | VI or VO = 0 to 5.5V | 0 | 5 | μA | |||
| Ci | Input Capacitance | VI = VCC or GND | 3.3V | 1.9 | pF | |||