SCLS428K May   1999  – September 2024 SN74LV4051A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information: SN74LV4051A
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Characteristics VCC = 2.5 V ± 0.2 V
    7. 5.7  Timing Characteristics VCC = 3.3 V ± 0.3 V
    8. 5.8  Timing Characteristics VCC = 5 V ± 0.5 V
    9. 5.9  AC Characteristics
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(3)
MIN MAX UNIT
VCC Supply voltage –0.5 7.0 V
VI Logic input voltage range –0.5 7.0 V
VIO Switch I/O voltage range(2)(3) –0.5 VCC + 0.5 V
IIK  Input clamp current VI < 0 –20 mA
IIOK  Switch IO diode clamp current VIO < 0 or VIO > VCC –50 50 mA
IT Switch continuous current VIO = 0 to VCC ±25 mA
Continuous current through VCC or GND ±50 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
Pins are diode-clamped to the power-supply rails. Over voltage signals must be voltage and current limited to maximum ratings.
This value is limited to 5.5 V maximum