SCLS450H December 1999 – January 2025 SN74LV221A
PRODUCTION DATA
Figure 3-1 SN74LV221A D, DB, DGV, NS, or PW Package;
16-Pin SOIC, SSOP, TVSOP, SOP, or TSSOP (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | 1 A | I | Channel 1 falling edge trigger input when 1B = H; Hold low for other input methods |
| 2 | 1B | I | Channel 1 rising edge trigger input when 1 A = L; Hold high for other input methods |
| 3 | 1 CLR | I | Channel 1 rising edge trigger when 1 A = L and 1B = H; Hold high for other input methods; Can cut pulse length short by driving low during output |
| 4 | 1 Q | O | Channel 1 inverted output |
| 5 | 2Q | O | Channel 2 output |
| 6 | 2Cext | — | Channel 2 external capacitor negative connection |
| 7 | 2Rext/Cext | — | Channel 2 external capacitor and resistor junction connection |
| 8 | GND | — | Ground |
| 9 | 2 A | I | Channel 2 falling edge trigger input when 2B = H; Hold low for other input methods |
| 10 | 2B | I | Channel 2 rising edge trigger input when 2 A = L; Hold high for other input methods |
| 11 | 2 CLR | I | Channel 2 rising edge trigger when 2 A = L and 2B = H; Hold high for other input methods; Can cut pulse length short by driving low during output |
| 12 | 2 Q | O | Channel 2 inverted output |
| 13 | 1Q | O | Channel 1 output |
| 14 | 1Cext | — | Channel 1 external capacitor negative connection |
| 15 | 1Rext/Cext | — | Channel 1 external capacitor and resistor junction connection |
| 16 | VCC | — | Power supply |