SCLS450H December   1999  – January 2025 SN74LV221A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Electrical Characteristics
    6. 4.6  Timing Requirements, VCC = 2.5V ± 0.2V
    7. 4.7  Timing Requirements, VCC = 3.3V ± 0.3V
    8. 4.8  Timing Requirements, VCC = 5V ± 0.5V
    9. 4.9  Switching Characteristics, VCC = 2.5V ± 0.2V
    10. 4.10 Switching Characteristics, VCC = 3.3V ± 0.3V
    11. 4.11 Switching Characteristics, VCC = 5V ± 0.5V
    12. 4.12 Operating Characteristics
    13. 4.13 Input/Output Timing Diagram
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Caution in Use
      2. 7.1.2 Power-down Considerations
      3. 7.1.3 Output Pulse Duration
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
      2. 7.3.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range −0.5 7 V
VI(2) Input voltage range −0.5 7 V
VO(2) Output voltage range in high or low state −0.5 VCC + 0.5 V
VO(2) Output voltage range in power-off state −0.5 7 V
IIK Input clamp current (VI < 0) −20 mA
IOK Output clamp current (VO < 0) −50 mA
IO Continuous output current (VO = 0 to VCC) ±25 mA
Continuous current through VCC or GND ±50 mA
Tstg Storage temperature range −65 150 °C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.