SCLS469J March 2003 – October 2024 SN74LV4052A-Q1
PRODUCTION DATA
These dual 4-channel CMOS analog multiplexers and demultiplexers are designed for 1.0V to 5.5V VCC operation.
The SN7LV4052A-Q1 devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak).
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74LV4052A-Q1 | PW (TSSOP, 16) | 5mm × 6.4mm |
| DYY (SOT-23-THIN, 16) | 4.2mm x 3.26mm |
Logic Diagram (Positive Logic)