SCLS504E May 2003 – October 2024 SN74AHCT1G125-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| tPLH | A | Y | CL = 15 pF | 3.8 | 5.5 | 8.5 | ns | ||
| tPHL | 3.8 | 5.5 | 8.5 | ||||||
| tPZH | OE | Y | CL = 15 pF | 3.6 | 5.1 | 7.5 | ns | ||
| tPZL | 3.6 | 5.1 | 7.5 | ||||||
| tPHZ | OE | Y | CL = 15 pF | 4.8 | 6.8 | 10 | ns | ||
| tPLZ | 4.8 | 6.8 | 10 | ||||||
| tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 10.5 | ns | ||
| tPHL | 5.3 | 7.5 | 10.5 | ||||||
| tPZH | OE | Y | CL = 50 pF | 5.1 | 7.1 | 9.5 | ns | ||
| tPZL | 5.1 | 7.1 | 9.5 | ||||||
| tPHZ | OE | Y | CL = 50 pF | 7 | 8.8 | 12 | ns | ||
| tPLZ | 7 | 8.8 | 12 | ||||||