over operating free-air temperature (unless otherwise
noted)(1)
|
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage(2) |
|
–0.5 |
7 |
V |
| IIK |
Input clamp current |
(VI < −0.5V or VI > VCC +
0.5V) |
|
±20 |
mA |
| IOK |
Output clamp current |
(VO < −0.5V or VO > VCC +
0.5V) |
|
±20 |
mA |
| IO |
Switch current per output pin |
(VO > −0.5V or VO < VCC +
0.5V) |
|
±25 |
mA |
|
Continuous current through VCC or
GND |
|
|
±50 |
mA |
| TJ |
Maximum
junction temperature |
|
|
|
150 |
°C |
| Tstg |
Storage temperature range |
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under "absolute maximum ratings"
may cause permanent damage to the device. These are stress ratings only, and
functional operation of the device at these or any other conditions beyond those
indicated under "recommended operating conditions" is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltages are referenced to GND, unless otherwise
specified.