SCLS603C December   2004  – July 2024 SN74AHC541-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    6. 5.6 Switching Characteristics, VCC = 5 V ± 0.5 V
    7. 5.7 Noise Characteristics
    8. 5.8 Operating Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Power Supply Recommendations
    2. 8.2 Layout
      1. 8.2.1 Layout Guidelines
        1. 8.2.1.1 Layout Example
  10. Device and Documentation Support
    1. 9.1 Document Support (Analog)
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics, VCC = 3.3 V ± 0.3 V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V (unless otherwise noted) (see Figure 6-1)
PARAMETER FROM (INPUT) TO (OUTPUT) LOAD CAPACITANCE TA = 25°C TA = −40°C TO 125°C TA = −40°C TO 85°C UNIT
MIN TYP MAX MIN MAX MIN MAX
tPLH A Y CL = 15 pF 5 7 1 8.5 1 8.5 ns
tPHL 5 7 1 8.5 1 8.5
tPZH OE Y CL = 15 pF 6 10.5 1 11 1 11 ns
tPZL 6 10.5 1 11 1 11
tPHZ OE Y CL = 15 pF 7 11 1 12 1 12 ns
tPLZ 7 11 1 12 1 12
tPLH A Y CL = 50 pF 7.5 10.5 1 12 1 12 ns
tPHL 7.5 10.5 1 12 1 12
tPZH OE Y CL = 50 pF 8 14 1 16 1 16 ns
tPZL 8 14 1 16 1 16
tPHZ OE Y CL = 50 pF 9 15.4 1 17.5 1 17.5 ns
tPLZ 9 15.4 1 17.5 1 17.5
tsk(o) CL = 50 pF 1.5 1.5 ns