SCLS603C
December 2004 – July 2024
SN74AHC541-Q1
PRODMIX
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Switching Characteristics, VCC = 3.3 V ± 0.3 V
5.6
Switching Characteristics, VCC = 5 V ± 0.5 V
5.7
Noise Characteristics
5.8
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
8
Application and Implementation
8.1
Power Supply Recommendations
8.2
Layout
8.2.1
Layout Guidelines
8.2.1.1
Layout Example
9
Device and Documentation Support
9.1
Document Support (Analog)
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
3
Description
The SN74AHC541 octal buffer/driver is ideal for driving bus lines or buffer memory address registers. This device features inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.
Package Information
PART NUMBER
PACKAGE
(1)
PACKAGE SIZE
(2)
BODY SIZE
(3)
SN74AHC541-Q1
PW (TSSOP, 20)
6.5mm × 6.4mm
6.5mm × 4.4mm
(1)
For more information, see
Section 11
.
(2)
The package size (length × width) is a nominal value and includes pins, where applicable.
(3)
The body size (length × width) is a nominal value and does not include pins.
Logic Diagram (Positive Logic)