SCLS768C August 2019 – October 2026 SN74HCS4075-Q1
PRODUCTION DATA
Figure 4-1 D or PW Package SOIC or14-Pin TSSOP Top View| PIN | TYPE (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 3 | I | Channel 1, Input A |
| 1B | 4 | I | Channel 1, Input B |
| 1C | 5 | I | Channel 1, Input C |
| 1Y | 6 | O | Channel 1, Output Y |
| 2A | 1 | I | Channel 2, Input A |
| 2B | 2 | I | Channel 2, Input B |
| 2C | 8 | I | Channel 2, Input C |
| 2Y | 9 | O | Channel 2, Output Y |
| 3A | 11 | I | Channel 3, Input A |
| 3B | 12 | I | Channel 3, Input B |
| 3C | 13 | I | Channel 3, Input C |
| 3Y | 10 | O | Channel 3, Output Y |
| GND | 7 | — | Ground |
| VCC | 14 | — | Positive Supply |