SCLS768C August 2019 – October 2026 SN74HCS4075-Q1
PRODUCTION DATA
A balanced output allows the device to sink and source similar currents. The drive capability of this device can create fast edges into light loads so routing and load conditions must be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. It is important for the output power of the device to be limited to avoid damage due to over-current. The electrical and thermal limits defined in the Section 5.1 must be followed at all times.