SCLS773C June 2020 – October 2026 SN74HCS266-Q1
PRODUCTION DATA
In this application, an open-drain XNOR is used to control a clock source polarity. A Low on the control input inverts the signal. The Schmitt-trigger inputs helps to mitigate noise on the clock signal and allows for additional filtering.