SCLS773C June 2020 – October 2026 SN74HCS266-Q1
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 7-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The recommended input and output voltage ratings can be exceeded if the input and output clamp-current ratings are observed.
Figure 7-1 Electrical Placement of Clamping Diodes for Each Input and Output