SCLS780C June 2020 – October 2026 SN74HCS266
PRODUCTION DATA
This device contains four independent 2-input XNOR gates with open-drain outputs and Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ⊕ B in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74HCS266PWR | PW (TSSOP, 14) | 5.00mm × 4.40mm |
| SN74HCS266DR | D (SOIC, 14) | 8.70mm × 3.90mm |
Benefits of Schmitt-trigger Inputs