SCLS788B January 2020 – October 2026 SN74HCS7266
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 7-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-1 Electrical Placement of Clamping Diodes for Each Input and Output