SCLT018 September   2024 SN74LV4T08

 

  1.   1
  2.   2
  3.   Trademarks

Systems that require logic gates can have mismatched logic voltage levels resulting in the need for a voltage translating gate to enable communication between devices. For example, a singular LVxT device can be used instead of both a translator and gate, resulting in a decrease of board space and easier integration.

SN74LV4T08 Voltage Translation Using an AND
        Gate Figure 1 Voltage Translation Using an AND Gate
Left: block diagram for up translation Right: block diagram for down translation

Design Considerations

Recommended Parts
Part Number AEC-Q100 VCC Range Channels Features
SN74AUP1T02 2.3V to 3.6V 1 Single 2-input Schmitt-trigger NOR gate
SN74AUP1T08 2.3V to 3.6V 1 Single 2-input Schmitt-trigger AND gate
SN74AUP1T32 2.3V to 3.6V 1 Single 2-input Schmitt-trigger OR gate
SN74LV1T08 1.65V to 5.5V 1 Single 2-input AND gate
SN74LV1T08-Q1 ✔
SN74LV1T32 1.65V to 5.5V 1 Single 2-input OR gate
SN74LV1T32-Q1 ✔
SN74LV4T08 1.65V to 5.5V 4 Quad 2-input AND gates
SN74LV4T08-Q1 ✔
SN74LV4T00 1.65V to 5.5V 4 Quad 2-input NAND gates
SN74LV4T00-Q1 ✔

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.