SCPS201F August 2009 – September 2026 TCA9535
PRODUCTION DATA
The designer must take into consideration the system, to be sure not to violate any of the parameters. Table 7-1 shows some key parameters which must not be violated.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| I2C and Subsystem Voltage (VCC) | 5V |
| Output current rating, P-port sinking (IOL) | 25mA |
| I2C bus clock (SCL) speed | 400kHz |