over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage | –0.5 | 6 | V |
| VI | Input voltage(2) | –0.5 | 6 | V |
| VO | Output voltage(2) | –0.5 | 6 | V |
| IIK | Input clamp current | VI < 0 | | –20 | mA |
| IOK | Output clamp current | VO < 0 | | –20 | mA |
| IIOK | Input-output clamp current | VO < 0 or VO > VCC | | ±20 | mA |
| IOL | Continuous output low current | VO = 0 to VCC | | 50 | mA |
| IOH | Continuous output high current | VO = 0 to VCC | | –50 | mA |
| ICC | Continuous current through GND | | –250 | mA |
| Continuous current through VCC | | 160 | mA |
| Tj(MAX) | Maximum junction temperature | | 130 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute maximum ratings do not imply functional operation of the device at these
or any other conditions beyond those listed under Recommended Operating Conditions.
If briefly operating outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not sustain damage, but it may not be
fully functional. Operating the device in this manner may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.