SCPS225E August 2011 – October 2024 TCA9509
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | –0.5 | V | ||
| VOL | Low-level output voltage | SDAA, SCLA | IOL = 10 μA, VILA = VILB = 0 V, VCCA = 0.9 to 1.2 V | 0.18 | 0.25 | V | |
| SDAA, SCLA | IOL = 20 μA, VILA = VILB = 0 V, 1.2V < VCCA ≤ (VCCB – 1 V) | 0.2 | 0.3 | ||||
| VOL – VILc | Low-level input voltage below low-level output voltage | SDAA, SCLA | 50 | mV | |||
| VILc | SDA and SCL low-level input voltage contention | SDAA, SCLA | VCCA ≥ 1.5 V and VCCB ≥ 3.15 V | 110 | 150 | mV | |
| VCCA < 1.5 V or VCCB < 3.15 V | 50 | 100 | |||||
| VOLB | Low-level output voltage | SDAB, SCLB | IOL = 6 mA | 0.1 | 0.2 | V | |
| ICC | Quiescent supply current for VCCA | All port A Static high | 0.25 | 0.45 | 0.9 | mA | |
| All port A Static low | 1.25 | ||||||
| ICC | Quiescent supply current for VCCB | All port B Static high | 0.2 | 0.5 | 1.1 | mA | |
| II | Input leakage current | SDAB, SCLB | VI = VCCB | ±1 | μA | ||
| VI = 0.2 V | 10 | ||||||
| SDAA, SCLA | VI = VCCA | ±1 | |||||
| VI = 0.2 V | 10 | ||||||
| EN | VI = VCCB | ±1 | |||||
| VI = 0.2 V | –10 | ||||||
| IOH | High-level output leakage current | SDAB, SCLB | VO = 3.6 V | 10 | μA | ||
| SDAA, SCLA | 10 | ||||||
| CIOA | I/O capacitance of A-side | SCLA, SDAA | VI = 0 V | 6.5 | 7 | pF | |
| CIOB | I/O capacitance of B-side | SCLB, SDAB | VI = 0 V | 5.5 | 6.2 | pF | |