SCPS276E June 2022 – September 2025 TCAL6416
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCI, VCCP | Supply voltage | 1.08 | 3.6 | V | |
| VIH | High-level input voltage | SCL, SDA, RESET | 0.7 * VCCI | 3.6 | V |
| P00-P17, ADDR | 0.7 * VCCP | 3.6 | |||
| VIL | Low-level input voltage | SCL, SDA, RESET | -0.5 | 0.3 * VCCI | V |
| P00-P17, ADDR | -0.5 | 0.3 * VCCP | V | ||
| IOH | High-level output current | P00-P17 | –10 | mA | |
| IOL | Low-level output current (VOL ≤ 0.3V) | P00-P17 | 25 | mA | |
| TA | Ambient temperature | –40 | 125 | °C | |
| TJ | Junction temperature | 125 | °C | ||