SCPS276E June 2022 – September 2025 TCAL6416
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tiv | Interrupt valid time | P port | INT | 1 | µs | ||
| tir | Interrupt reset delay time | SCL | INT | 1 | µs | ||
| tpv | Output data valid time | SCL | P port | 400 | ns | ||
| tps | Input data setup time | P port | SCL | 0 | ns | ||
| tph | Input data hold time | P port | SCL | 300 | ns | ||