SCPS290B April 2024 – September 2025 TCAL6416R
PRODUCTION DATA
There are two additional devices under the TCAL6416R which have different register start-up values. This is done to assist systems with different power-up requirements and accommodate their initialization software. Table 7-4 lists the names of the devices and changes in their start-up values. TCAL6416RADTOR (referenced as TCAL6416RA on Section 7.6.3 and Section 7.64) has updated power-up values for Output Port and Configuration registers. TCAL6416RBDTOR (referenced as TCAL6416RB on Section 7.6.3 and Section 7.64) has updated power-up values for Polarity Inversion, Pull-Up/Pull-Down Enable and Interrupt Mask registers.
Orderable Part Number | Changes to Register Start-Up Values | Command Byte (Hex) Changes |
|---|---|---|
TCAL6416RDTOR | Uses default power-up values | N/A |
TCAL6416RADTOR | Output Port 0 & 1 Configuration 0 & 1 | 02 & 03 06 & 07 |
TCAL6416RBDTOR | Polarity Inversion 0 & 1 Pull-Up/Pull-Down Enable 0 & 1 Interrupt Mask 0 & 1 | 04 & 05 46 & 47 4A & 4B |