Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCAL6416R

ACTIVE

16-bit translating I²C-bus/SMBus I/O expander with interrupt, reset, sticky registers, and agile

Product details

Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 2 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 2 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
X2QFN (DTO) 24 4 mm² (2 mm × 2 mm)
  • Operating power-supply voltage range of 1.08V to 3.6V
  • Allows bidirectional voltage-level translation and GPIO expansion between 1.2V, 1.8V, 2.5V, and 3.3V I2C bus and p-ports
  • Low standby current consumption of 1µA typical at 1.8V
  • 1MHz fast mode plus I2C bus
  • Hardware address pin allows two devices on the same I2C, SMBus bus
  • Active-low reset input (RESET)
    • Sticky registers retain values when device is reset with RESET
    • I2C functional state machine is reset
  • Open-drain active-low interrupt output (INT)
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • 10kΩ pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Software reset call support
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)
  • Operating power-supply voltage range of 1.08V to 3.6V
  • Allows bidirectional voltage-level translation and GPIO expansion between 1.2V, 1.8V, 2.5V, and 3.3V I2C bus and p-ports
  • Low standby current consumption of 1µA typical at 1.8V
  • 1MHz fast mode plus I2C bus
  • Hardware address pin allows two devices on the same I2C, SMBus bus
  • Active-low reset input (RESET)
    • Sticky registers retain values when device is reset with RESET
    • I2C functional state machine is reset
  • Open-drain active-low interrupt output (INT)
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • 10kΩ pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Software reset call support
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)

The TCAL6416R provides general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device operates with a power supply voltage ranging from 1.08V to 3.6V on the I2C bus side (VCCI), and a power supply voltage ranging from 1.08V to 3.6V on the P-port side (VCCP).

The device supports 100kHz (standard-mode), 400kHz (fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders, such as the TCAL6416R, provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL6416R has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The RESET pin only resets the I2C state machine when stuck to regain access to the I2C. I/O pins and sticky registers retain the last configured state while the I2C is being re-initialized.

The TCAL6416R provides general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device operates with a power supply voltage ranging from 1.08V to 3.6V on the I2C bus side (VCCI), and a power supply voltage ranging from 1.08V to 3.6V on the P-port side (VCCP).

The device supports 100kHz (standard-mode), 400kHz (fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders, such as the TCAL6416R, provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL6416R has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The RESET pin only resets the I2C state machine when stuck to regain access to the I2C. I/O pins and sticky registers retain the last configured state while the I2C is being re-initialized.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TCAL6416R 16-Bit Translating I2 C-Bus, SMBus I/O Expander with Interrupt Output, Reset Input, and Sticky Registers for Agile I/O Configuration datasheet (Rev. B) PDF | HTML Sep 25, 2025
Application note I2C: What is the Auto Increment Feature? PDF | HTML Jul 5, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534ATCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2QFN (DTO) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos