SCPS295C September   2024  – April 2026 TPLD801

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Supply Current Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 I/O Pins
        1. 7.3.1.1 Input Modes
        2. 7.3.1.2 Output Modes
        3. 7.3.1.3 Pull-Up or Pull-Down Resistors
      2. 7.3.2 Connection Mux
      3. 7.3.3 Configurable Use Logic Blocks
        1. 7.3.3.1 2-Bit LUT macro-cell
        2. 7.3.3.2 3-Bit LUT Macro-Cell
        3. 7.3.3.3 2-Bit LUT or D Flip-Flop/Latch Macro-Cell
        4. 7.3.3.4 3-Bit LUT or D Flip-Flop/Latch with Set/Reset Macro-Cell
        5. 7.3.3.5 3-Bit LUT or Pipe Delay Macro-Cell
        6. 7.3.3.6 4-Bit LUT or 8-Bit Counter/Delay Macro-Cell
      4. 7.3.4 8-Bit Counters and Delay Generators (CNT/DLY)
        1. 7.3.4.1 Delay Mode
        2. 7.3.4.2 Edge Detector Mode
        3. 7.3.4.3 Reset Counter Mode
      5. 7.3.5 Programmable Deglitch Filter or Edge Detector Macro-Cell
      6. 7.3.6 Selectable Frequency Oscillator
        1. 7.3.6.1 Oscillator Power Modes
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
        1. 7.4.1.1 GPIO Quick Charge
        2. 7.4.1.2 Initialization
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pull-Up or Pull-Down Resistors

All I/O pins have the option of user-selectable resistors that can be connected to the pin structure. The selectable values on these resistors are 10kΩ, 100kΩ and 1MΩ. The internal resistors can be configured as either pull-up or pull-down. When designing in InterConnect Studio, any pin left unused in a design are configured with a 1MΩ pull-down by default. Furthermore, following a power-on event, all ports are in a Hi-Z state until the power-on reset sequence has completed.

Table 7-1 Pin Configuration Options

GPIO

IO selectionOEIO optionsResistorResistor value (Ω)
IN0PIN not used——Pull-Down1M
Digital input0Digital in without Schmitt trigger
Digital in with Schmitt trigger
Low-voltage digital input
Floating—
Pull-Down10k
100k
1M
NOTE: GPI/IN0 also has the option to reset the device while powered on. Unlike POR, External Reset will only reset the internal logic and routing, inputs, and outputs. The NVM retains its previous state. If GPI Reset is enabled, ensure the input mode is set to Digital Input without Schmitt trigger.
Users may select whether the External Reset is Disabled, Level sensitive, or Edge triggered.
When Level sensitive is selected, if the input is High, then the device is in reset mode where all internal devices are reset. When this pin goes Low, then the device will begin the reset power on sequence.
When Edge triggered is selected, the edge detector can be configured to Rising edge or Falling edge, and an edge on GPI/IN0 resets the device and begins the reset power on sequence.
IO1, IO2, IO4, IO5Pin not used——Pull Down1M
Digital input0Digital in without Schmitt trigger
Digital in with Schmitt trigger
Low-voltage digital input
Floating—
Pull-Up10k
100k
1M
Pull-Down10k
100k
1M
Digital output1Push-pull (1X, 2X)Floating—
Open-drain NMOS (1X, 2X)
Open-drain PMOS (1X, 2X)
Floating—
Pull-Up10k
100k
1M
Pull-Down10k
100k
1M
Digital input/output1Open-drain NMOS (1X, 2X)Floating—
Pull-Up10k
100k
1M
Pull-Down10k
100k
1M
IO3Pin not used——Pull-Down1M
Digital input

0

Digital in without Schmitt trigger
Digital in with Schmitt trigger
Low-voltage digital input
Floating—
Pull-Up10k
100k
1M
Pull-Down10k
100k
1M
Digital output

1/0

Push-pull (1X, 2X)Floating—
Open-drain NMOS (1X, 2X)
3-state output (1X, 2X)
Floating—
Pull-Up10k
100k
1M
Pull-Down10k
100k
1M
Digital input/output0Digital in without Schmitt trigger
Digital in with Schmitt trigger
Low-voltage digital input)
Floating—
Pull-Up10k
100k
1M
Pull-Down10k
100k
1M
1Push-pull (1X, 2X)
Open-drain NMOS (1X, 2X)
Shared with above