SCPS304B September 2024 – September 2025 TPLD1201-Q1
PRODUCTION DATA
| VCC | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1.71 | 5.5 | V | ||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| VAI | Analog input voltage | Positive input (ACMP IN+) | 0 | VCC | V | |
| Negative input (ACMP IN-, Ext. VREF) | 0.15 | 1.2 | ||||
| VIH | High-level input voltage | Logic input | 1.71V to 5.5V | 0.7 × VCC | V | |
| Low-voltage logic input | 1.8V ± 0.09V | 0.95 | ||||
| 3.3V ± 0.3V | 1.2 | |||||
| 5V ± 0.5V | 1.3 | |||||
| VIL | Low-level input voltage | Logic input | 1.71V to 5.5V | 0.3 × VCC | V | |
| Low-voltage logic input | 1.8V ± 0.09V | 0.40 | ||||
| 3.3V ± 0.3V | 0.55 | |||||
| 5V ± 0.5V | 0.65 | |||||
| F(EXT) | External Oscillator Frequency | 1.8V ± 0.09V | 8 | MHz | ||
| 3.3V ± 0.3V | 8 | |||||
| 5V ± 0.5V | 8 | |||||
| TA | Ambient temperature | –40 | 125 | °C | ||