SCPS304B September 2024 – September 2025 TPLD1201-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC = 1.8V ± 0.09V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| Standby | |||||||||||||
| ICC | Quiescent current | Inputs = static, Outputs = open, IO = 0, OSC powered off |
3.41 | 3.66 | 4.00 | µA | |||||||
| Oscillator | |||||||||||||
| ICC | Quiescent current | OSC0 enabled: 25kHz |
Predivide = 1 | 3.21 | 5.24 | 10.1 | µA | ||||||
| Predivide = 2 | 3.14 | 5.17 | 10.1 | ||||||||||
| Predivide = 4 | 3.53 | 5.11 | 10.1 | ||||||||||
| Predivide = 8 | 3.08 | 5.28 | 10.0 | ||||||||||
OSC0 enabled: 2MHz |
Predivide = 1 | 42.9 | 56.0 | 84.9 | |||||||||
| Predivide = 2 | 35.9 | 49.0 | 79.2 | ||||||||||
| Predivide = 4 | 32.5 | 45.6 | 75.5 | ||||||||||
| Predivide = 8 | 30.7 | 43.8 | 73.8 | ||||||||||
| Analog Comparator | |||||||||||||
| ICC | Quiescent current | Discrete analog comparator (ACMP) | External VREF, IN+ = 0V |
24.8 | 26.2 | 26.8 | µA | ||||||
| Additional ACMP | 3.2 | 4.7 | 4.7 | ||||||||||
| Voltage Reference | |||||||||||||
| ICC | Quiescent current | Voltage reference (VREF) | 16.8 | 18.3 | 19.9 | µA | |||||||