SCPU042
june 2023
1
Abstract
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
EVM Setup
2.1
Power Selection
2.2
Initial Setup
2.3
Alternate Configurations
3
Jumpers, Headers, Connectors, and Test Points
4
Board Layout
5
Schematic
6
Bill of Materials
1.1
Features
This EVM supports:
On-board level shifter for operation of up to 5.5 V
Seven LEDs for functionality testing
One jumper to connect alternative output load