SCPU042 june 2023 TCA6507
| Designator | Function |
|---|---|
| J1 | Jumper that enables D5 or can be attached to an alternative load to the device. |
| J2 | Header that can test the output of the TCA6507 |
| J3 | Jumper that disables the TCA6507 |
| J4 | Jumper that disables the PCA9306 (level shifter) |
| J5-J7 | 1x1 header for the negative, or the return path of the voltage supply of the device, connected to the GND pin |
| J8 | Jumper that enables TCA6507 power LED indicator |
| J9 | Jumper that enables the PCA9306 (level shifter) power LED indicator |
| J10 | Jumper that enables LED power LED indicator |
| J11 | Header that connects SCL and SDA lines for the TCA6507 |
| J12 | 1x1 header for the positive supply of the TCA6507 and VREF1 of the PCA9306 (level shifter) |
| J13 | 1x1 header for the VREF2 of the PCA9306 (level shifter) |
| J14 | 1x1 header for the positive supply of the PCA9306 LEDs |
| J15 | Header used to connect SCL and SDA lines for the PCA9306 (level shifter) |
| Designator | Function |
|---|---|
| TP1-TP3 | Test point for the negative or the return path of the voltage supply of the device, connected to the GND pin |
| TP4 | Test point for the SCL line of the TCA6507 |
| TP5 | Test point for the positive supply of the TCA6507 and VREF1 of the PCA9306 (level shifter) |
| TP6 | Test point for the VREF2 of the PCA9306 (level shifter) |
| TP7 | Test point for the positive supply of the PCA9306 LEDs |
| TP8 | Test point for the SDA line of the TCA6507 |
| TP9 | Test point for the SCL line of the PCA9306 (level shifter) |
| TP10 | Test point for the SDA line of the PCA9306 (level shifter) |