SDAA093 February   2026 BQ25770G , BQ25773

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Dual Random Spread Spectrum (DRSS)
  6. 3Why is DRSS Needed?
  7. 4BQ25773 DRSS Evaluation
    1. 4.1 Equipment
    2. 4.2 Equipment Setup
    3. 4.3 Evaluation and Results
  8. 5Summary
  9. 6References

Why is DRSS Needed?

IEC-CISPR 32 is an international radio disturbance standard for multimedia equipment (MME). The standard establishes requirements that provide an adequate level of protection for the radio spectrum and specifies procedures to verify the reproducibility of measurement and the repeatability of results.

With the demand for higher-efficiency chargers, the need for faster switching continues to grow. Faster switching speeds, however, lead to increased EMI. In addition, the shift towards higher DC input voltages and higher inductor current, such as those associated with the EPR range, further amplifies EMI challenges. Due to project constraints, it can be difficult for battery charger systems to meet emission limits using layout and filtering alone. To help support compliance with IEC-CISPR 32, some newer charger devices incorporate DRSS to improve system-level EMI performance without the need for layout changes.