SDAA093 February   2026 BQ25770G , BQ25773

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Dual Random Spread Spectrum (DRSS)
  6. 3Why is DRSS Needed?
  7. 4BQ25773 DRSS Evaluation
    1. 4.1 Equipment
    2. 4.2 Equipment Setup
    3. 4.3 Evaluation and Results
  8. 5Summary
  9. 6References

Equipment

To evaluate the functionality the DRSS feature on the BQ25773, the following equipment is required:

  1. TI EVM: BQ25773 evaluation module (EVM).
  2. EMI Analyzer/Signal cable: A Rhode & Schawarz ESRP3 or equivalent CISPR compliant EMI Test Receiver.
  3. EMC Test Chamber: Shielded room for electromagnetic compatibility (EMC) testing.
  4. LISN'S: Two line impedance stabilization networks (LISN's), one for each power line.
  5. Power Supply: DC power supply capablsu of supplying 20V at 5A.
  6. Load: Kepco BOP36-6M, DC 0 to ±36V, 0 to ±6A, or equivalent. When testing without a real battery, connect 2000uF of capacitance across the battery input.
  7. Computer: A computer with at least one USB port and a USB cable.
  8. Communication Kit EV2400 or equivalent communication adapter.