SDAA108 October 2025 LM5171 , LM5171-Q1
Two typical applications of operating the two channels of LM5171 independently are introduced,
The circuit differences between the two channels of LM5171 are shown. The missing features of CH2 for a complete bidirectional converter are summarized. The design requirements of the external circuits are analyzed. Detailed block diagrams of the external circuit are shown, and some design examples are given.