SDAA116 October   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 DRV8251A
    3. 1.3 BDC Motor
    4. 1.4 TMAG5213
  5. 2BDC Application
    1. 2.1 Hardware Setup
      1. 2.1.1 DRV8251AEVM Settings
    2. 2.2 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
    3. 3.3 Zigbee Network Formation
  7. 4Firmware Design
    1. 4.1 Code Flow Description
    2. 4.2 LaunchPad Button Functionality
    3. 4.3 Non-Volatile Memory
    4. 4.4 Bidirectional PWM Motor Control
    5. 4.5 ADC Overcurrent Protection Feature
    6. 4.6 Hall-Effect Based Motor Position Tracking Feature with Configurable Endpoints
    7. 4.7 Logging Functionality
    8. 4.8 Interoperability with Third-Party Smart Hub Devices
  8. 5Tests and Results
    1. 5.1 PWM and Hall-effect Signal Analysis
    2. 5.2 Power Consumption Analysis with EnergyTrace™
  9. 6Summary
  10. 7References

Loading Firmware

Projects built inside of CCS can be loaded either directly in this IDE by selecting Run -> Flash Project (Ctrl + F5) or Debug Project (F5). TI recommends to exit Debug Mode to allow free-running if the project is not actively being debugged. Consider using the UNIFLASH software tool to load binary images.

 CCS Load OptionsFigure 3-2 CCS Load Options