SDAA145 October 2025 TPSI31P1-Q1
The TPSI3050-Q1 represents a fully integrated, isolated switch driver. When combined with an external power switch, it forms a comprehensive isolated Solid-State Relay (SSR). SSRs offer three significant advantages over EMRs:
Figure 3-1 illustrates the block diagram of this application. The TPSI3050-Q1 is controlled via an EN signal from a microcontroller. The VDRV pin drives the back-to-back MOSFETs in a common source configuration.
Figure 3-1 Block diagram of TPSI3050-Q1 in applicationIn summary, the principal distinction between this design and the approach described in Figure 1-1 lies in component selection. The TPSI3050-Q1 can replace traditional pre-charged mechanical relays, offering enhanced reliability, reduced dimensions, and improved response characteristics. For additional details, reference TIDA-050080 .