SDAA150 December 2025 ADS124S06 , ADS124S08
Many industrial systems require precise temperature measurement, including temperature transmitters, temperature controllers, and temperature sensing input modules in programmable logic controllers (PLCs). Many industrial applications require high accuracy RTD and TC measurements that are also protected against electromagnetic interference (EMI), overvoltages, and other interference signals. This application note discusses two different types of EMC test boards that are designed for temperature measurement systems, one that supports all RTD wiring configurations, and another that can measure TCs using different bias techniques. Each type of circuit has a 4-layer and 2-layer circuit board. Table 1-1 shows the function and features supported by each circuit board:
| RTD | PCB Board Layers | Support PT100/PT1000? | Support 2/3/4-wire RTD? | Support low and high-side Reference? | Support 1 or 2 IDACs? |
|---|---|---|---|---|---|
| Board 1 | 4 | Yes | Yes | Yes | Yes |
| Board 2 | 2 | Yes | Yes | Yes | Yes |
| TC | PCB Board Layers | Pullup and pulldown resistor biasing? | Resistor biasing to the negative lead? | VBIAS for sensor biasing? | REFOUT biasing with a pullup resistor? |
| Board 3 | 4 | Yes | Yes | Yes | Yes |
| Board 4 | 2 | Yes | Yes | Yes | Yes |
Each board in Table 1-1 uses the ADS124S08, a precision, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) offering low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors. This ADC features a low-noise, programmable gain amplifier (PGA) to amplify low-level signals for resistive bridge, RTD or thermocouple applications. Additionally, two programmable current sources (IDACs) allow for easy and accurate current excitation in RTD applications. Finally, an input multiplexer supports up to 12 input signals that can be connected to the ADS124S08 in any combination for design flexibility.
All circuit boards in Table 1-1 also include external isolated power supplies and a digital isolator. The digital isolator provides galvanic isolation between the ADC serial peripheral interface (SPI) and the precision host interface (PHI) controller card that monitors conversion data from the ADS124S08. The PCB is designed to satisfy the IEC 61000-4-x standards for systems operating in a harsh electromagnetic environment.
Table 1-1 shows that all EMC test boards include the same circuit and characteristics other than 4-layer and 2-layer PCB design. RTD circuit board 1 and board 2 have the same schematic but use a different number of layers. TC circuit board 3 and board 4 have the same schematic but use a different number of layers. See Section 3 for the details.
For simplicity, the rest of this document uses two distinct design examples to illustrate the behavior and operation of a temperature measurement system:
RTD temperature measurement: Circuit board 1 using a 3-wire RTD with a low-side and high-side voltage reference configuration.
TC temperature measurement: Circuit board 3 with VBIAS and REFOUT biasing configuration.
If applicable, each section details any differences between circuit board 1 or circuit board 3 and the other circuit boards described in Table 1-1.
Figure 1-1 shows the ADS124S08 RTD EMC test board 1.
Figure 1-1 RTD EMC Test Board with ADS124S08 (4-Layer). Figure 1-2 shows the ADS124S08 TC EMC test board 3.
Figure 1-2 TC EMC Test Board with ADS124S08 (4-Layer).