SDAA158 December 2025 MSPM33C321A
LVGL provides a lightweight, open-source graphics library optimized for embedded systems. With high-performance rendering, flexible UI components, and broad hardware compatibility, LVGL enables seamless, modern GUI development for resource-constrained devices. Texas Instruments customers benefit from LVGL’s efficient memory use, hardware acceleration support, and ease of integration, allowing them to create fast, visually appealing interfaces with minimal development effort.
LVGL has been integrated into the MSP M33 SDK as an optional middleware library. To utilize LVGL, the following main considerations must be made:
This architecture is descibed in Figure 1-1.