SDAA175 November 2025 AM62A3 , AM62A7 , AM67A , TDA4VM
Simple models have linear, non-branching structures. The initial section of EfficientNet shown below is entirely sequential. Here, ensuring each layer’s output fits within L3 suffices. TIDL can automatically configure layers to run using L3, avoiding DDR interaction. DDR interaction will still be required when intermediate feature maps are larger than the L3 size.
Figure 4-1 Simple Model with Sequential
Layer Ordering