SDAA191A November   2025  – November 2025 ADC12DJ5200RF , AFE8000

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Fundamental Frequency Response Measurement Method: ADC
  6. 3Fundamental Frequency Response Measurement Method: ADC With DDC Enabled
  7. 4Summary
  8. 5References
  9. 6Revision History

Summary

This first installment in a two-part series covered how to use the fundamental frequency response measurement method to measure the bandwidth response of an ADC. An analog input or output bandwidth of a data converter is an important requirement when considering integration into system design, especially as converters move into the gigahertz range and beyond. The second installment of this series, dedicated to DACs, includes tips to avoid effects such as standing waves from disturbing the measurement.