SDAA192 November   2025 UCC33020 , UCC33020-Q1 , UCC33410 , UCC33410-Q1 , UCC33420 , UCC33420-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup, EMI Filter and Layout
    1. 2.1 Setup
    2. 2.2 EMI Filter
    3. 2.3 PCB Layout
    4. 2.4 Faraday Shield
    5. 2.5 Schematic
    6. 2.6 Layout
    7. 2.7 EMI Results
    8. 2.8 Bill of Materials: BOM
  6. 3Summary
  7. 4References

Summary

UCC33xx0-Q1 family passes CISPR25 Class 5 due to proper EMI filter selection and PCB layout. CE is passing due to the use of a tightly coupled connection using a "T-shape" cable and the selection of a HF pi filter with a dual DM inductor. RE is passing due to the use of the FB in the EMI filter and PCB layout techniques like Faraday shield, use of ground planes, KOZ and copper cut underneath the DM inductors and FB.