Home Power management DC/DC power modules Isolated power modules (integrated transformer)

UCC33410-Q1

PREVIEW

Automotive, 5V to 3.3V, 1W, 3kVrms isolated DC-DC module with integrated transformer

Product details

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.4 Vout (min) (V) 3.2 Features 1W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 1 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.4 Vout (min) (V) 3.2 Features 1W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 1 Operating temperature range (°C) -40 to 125
VSON-FCRLF (RAQ) 12 20 mm² 4 x 5
  • Typical output power: 1.0W, for VINP = 5.0V±10%, VCC=3.3V, TA=25°C - 85°C
  • Input voltage operation range: 4.5V to 5.5V
  • Regulated selectable output voltage: 3.3V, 3.7V
    • Available load current: 3.3V: 300mA
  • Typical load regulation: 0.5%
  • Typical line regulation: 4mV/V
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1159VPK
    • 200V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Meets CISPR-25 Class 5 emission
  • Strong magnetic field immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Safety-Related Certifications:
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • VSON-12 (4.00mm × 5.00mm) package
  • Typical output power: 1.0W, for VINP = 5.0V±10%, VCC=3.3V, TA=25°C - 85°C
  • Input voltage operation range: 4.5V to 5.5V
  • Regulated selectable output voltage: 3.3V, 3.7V
    • Available load current: 3.3V: 300mA
  • Typical load regulation: 0.5%
  • Typical line regulation: 4mV/V
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1159VPK
    • 200V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Meets CISPR-25 Class 5 emission
  • Strong magnetic field immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Safety-Related Certifications:
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • VSON-12 (4.00mm × 5.00mm) package

The UCC33410-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range from 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.

The UCC33410-Q1 features a proprietary transformer architecture that achieves a 3kVRMS isolation withstand voltage, while simultaneously supporting low electro-magnetic interference (EMI) and excellent load regulation.

The UCC33410-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33410-Q1 comes in a miniaturized, low-profile VSON (4.00mm × 5.00mm) package with 1.00mm height and > 4.1mm clearance and creepage.

The UCC33410-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range from 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.

The UCC33410-Q1 features a proprietary transformer architecture that achieves a 3kVRMS isolation withstand voltage, while simultaneously supporting low electro-magnetic interference (EMI) and excellent load regulation.

The UCC33410-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33410-Q1 comes in a miniaturized, low-profile VSON (4.00mm × 5.00mm) package with 1.00mm height and > 4.1mm clearance and creepage.

Download View video with transcript Video
Request more information

The full data sheet and additional documents are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet UCC33410-Q1 Ultra-Small, 1.0W , 3.3V , 3kVRMS Isolation, Automotive DC/DC Module datasheet (Rev. A) PDF | HTML 24 Jun 2026
Application note How to Pass CISPR25 Class 5 for UCC33420-Q1 PDF | HTML 10 Nov 2025
Certificate IEC 60601 Certificate of Compliance 31 Oct 2025
Certificate IEC 62368 Certificate of Compliance 31 Oct 2025
Application note How to Pass CISPR32 Class B for UCC33420-Q1 PDF | HTML 29 Oct 2025
Certificate UCC33410-Q1 Certificate of Compliance CISPR25 Class 5 28 Oct 2025
Certificate UCC33410-Q1 Certificate of Compliance CISPR32 Class B 20 Aug 2025
Certificate UL1577 Certificate of Compliance 16 Jul 2025
Functional safety information UCC33010(Q1) UCC33020(Q1) UCC33410(Q1) UCC33420(Q1) Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 08 May 2025
Certificate UCC33420EVM-080 EU Declaration of Conformity (DoC) 19 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC33420EVM-080 — UCC33420 evaluation module

The UCC33420EVM-080 is intended to allow designers to evaluate the performance and capabilities of the UCC33420. UCC33420 is an isolated DC/DC converter module able to deliver 1.5W with 3kVrms of isolation in a very small and compact VSON-12 (4 mm by 5 mm by 1 mm) package, reducing footprint and (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC3341x and UCC3341x-Q1 SIMPLIS Model (Rev. A)

SLUM919A.ZIP (88 KB) - SIMPLIS Model
Calculation tool

UCC3341X-CALC Soft-start rise time calculator

This calculator is used to calculate the soft-start rise time for UCC3341x devices with different load and output capacitor configurations
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VSON-FCRLF (RAQ) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos