SDAA201 January 2026 MSPM0C1104
Figure 4-1 Evaluation Board| Header Name | Main Function | Comments |
|---|---|---|
| J1 | Live line input | |
| J2 | Live line output | |
| J3 | Neutral line input | |
| J8 | Neutral line output | |
| J4 | SWD program port | Can supply 3.3v directly |
| J6 | DC Power supply and communication port | DC power supply and the UART port, for the DC voltage can be suppled from 3.3v~18v |
| J5 | Isolation communication port | Isolation VDD is needed here |