SDAA201 January 2026 MSPM0C1104
This application note implements a single-phase AC power energy measurement subsystem using a low cost MCU MSPM0C1104 and an external OPA TLV9062.(Or just used a MSPM0L1304 include two internal OPAs, but not tested in this document) It uses a shunt sensor for current sensing and resistors divider for voltage sensing. This design achieves <2% accuracy test based on current input range (340mA~3.44A) with 4kHz sampling rate and uses a TI Arm® Cortex®-M0+ low cost microcontroller for calculating the metrology parameters.
Key features supported in this design:
Software and evaluation board design resources can be download here[Downloadlink]