SDAA247 January   2026 TPS2HCS10-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Melting Fuse Performance
    1. 2.1 Current Rating
    2. 2.2 Rerating Curve
    3. 2.3 I2T Values
      1. 2.3.1 Melting I2T
      2. 2.3.2 Arcing I2T
      3. 2.3.3 Total Clearing I2T
      4. 2.3.4 Fuse I2T Considerations
    4. 2.4 Opening Time
    5. 2.5 Voltage Rating
  6. 3TI Smart eFuse High-Side Switch Performance
    1. 3.1 Process/Voltage/Temperature Considerations
      1. 3.1.1 Max Operating Temperature
    2. 3.2 I2T Curve
      1. 3.2.1 Nominal Current Threshold (INOM)
      2. 3.2.2 I2T Fuse Threshold
      3. 3.2.3 Fixed-Delay Shutdown Threshold
      4. 3.2.4 Immediate Overcurrent Protection Threshold (IOCP)
    3. 3.3 Additional Protections and Diagnostics
      1. 3.3.1 Additional Protections
        1. 3.3.1.1 Short-to-Ground Protection
        2. 3.3.1.2 Capacitive Charging
        3. 3.3.1.3 Limp Home Mode/Watchdog/CRC
        4. 3.3.1.4 Reverse Battery Protection
        5. 3.3.1.5 Loss of Battery/Ground Protection
        6. 3.3.1.6 Integrated Inductive Discharge
      2. 3.3.2 Additional Diagnostics
  7. 4Switching from Melting Fuse to TI Smart eFuse High-Side Switch
    1. 4.1 Melting Fuse Design
    2. 4.2 Current Rating
    3. 4.3 I2T Trip Times
  8. 5Summary
  9. 6References

Introduction

As automobiles and their systems become increasingly complex and cloud-based, the need for comprehensive coordinated overload and short circuit protection schemes similarly grows in both complexity and importance. Zonal architectures create an elegant function and power distribution platform, but that platform and its wiring must be protected at every stage – directly off the battery, at the zone input level and at the output level – otherwise, some safety-critical functions like steer-by-wire or door locks may be compromised. Historically, melting fuses have provided this protection, but they have become a limitation in modern-day vehicles due to the need for a dedicated fuse box, limited diagnostic feedback available and overengineering of wire to account for fuses' wide tolerances. This necessitated the switch to using eFuse High-Side Switches instead of melting fuses for power tree protection. TI Smart eFuse High-Side Switches outperform melting fuses in all major functionalities, introducing on-the-fly programmability, verbose fault reporting, load switching and current limiting while featuring high-accuracy current sense and I2T protection. These advantages greatly simplify coordinated protection schemes and enhance system safety and performance. Additionally, due to the accurate I2T protection, wire gauge and connector size can be reduced, lowering vehicle weight and improving cost and energy efficiency.

 Zonal Architecture Power DistributionFigure 1-1 Zonal Architecture Power Distribution