SDAA247 January 2026 TPS2HCS10-Q1
TI Smart eFuse High-Side Switches include an overtemperature protection called thermal shutdown. When the internal temperature of the device exceeds about 180°C, the device triggers thermal shutdown and turns the outputs off.
To ensure that thermal shutdown does not occur during normal operation, the chosen device must be able to pass the maximum steady-state load current at the maximum ambient temperature without triggering thermal shutdown. This can be estimated using Equation 4.