SDAA252 June   2026 MSPM0G5187

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Quick Start Guide
  6. 3 Technical Background
  7. 4 System Requirements
  8. 5 Hardware Design
  9. 6 Model Development
  10. 7 Firmware Implementation
  11. 8 Code Examples
  12. 9 Performance Benchmarks
  13. 10Power Optimization
  14. 11Testing and Validation
  15. 12Troubleshooting
  16. 13Summary
  17. 14References
  18. 15Terminology
  19. 16Frequently Asked Questions

Technical Background

Arc Fault Electrical Characteristics

Arc faults produce distinctive electrical signatures that differ from normal load operation:

Time-Domain Characteristics:

  • Current discontinuities at zero crossings (arc extinguishes when voltage drops)
  • Irregular current waveform with high-frequency noise superimposed
  • Current magnitude may be lower than normal load (series arcs)
  • Shoulder phenomenon: current shoulder near zero crossing as arc re-ignites

Frequency-Domain Characteristics:

  • Broadband noise from DC to tens of MHz
  • Time-varying pink noise spectrum (1/f roll-off)
  • Arc energy present across wide frequency range
  • Distinct spectral signature compared to normal switching transients
 Normal Frequency
                        SpectrumFigure 3-1 Normal Frequency Spectrum
 Arc Fault Frequency
                        SpectrumFigure 3-2 Arc Fault Frequency Spectrum
Table 3-1 Arc Signature vs Load Noise
Characteristic Arc Fault Normal Load (Motor/Dimmer)
Temporal Pattern Random, chaotic Periodic, predictable
Zero-Crossing Behavior Extinguishes/re-ignites Smooth transitions
Energy Distribution Uniform across spectrum Concentrated at harmonics

Signal Processing Overview (TIDA-010971)

The TIDA-010971 implements a multichannel sensing strategy using a PCB Rogowski coil with >40 MHz bandwidth:

Table 3-2 Signal Channels
Channel Frequency Range Purpose ML Feature Usage
Band-pass current 5-50kHz Arc noise in audible/ultrasonic range Primary input for FFT features
LOG300 HF output 1-10MHz High-frequency arc energy Arc energy magnitude
Low-pass current DC-60Hz Fundamental current magnitude Load level detection
Line voltage 60 Hz Zero-crossing reference Phase synchronization

Key Design Concepts

For complete circuit schematics, component values, and design calculations, refer to the TIDA-010971 Design Guide.

  • PCB Rogowski Coil: Differential coil outputs di/dt signal; self-resonance >40MHz enables wideband arc detection
  • Hybrid Integrator: TLV387-based circuit converts di/dt to current-proportional signal with 68.6 dB gain
  • LOG300 Detector: Provides 98 dB dynamic range for MHz-frequency arc energy detection

Feature Extraction Pipeline

The firmware extracts frequency-domain features from raw ADC samples:

 Feature Extraction
                    Pipeline Figure 3-3 Feature Extraction Pipeline

Timing Relationships

  • ADC sampling interval: 9.3µs (1/107 kHz approximately 9.3µs)
  • Frame period: 512 samples × 9.3µs equals approximately 4.76ms
  • Rolling window: 8 frames × 4.76ms equals approximately 38ms of temporal context
  • Inference rate: Once per frame (approximately 4.76ms)

Configuration Parameters (user_input_config.h):

Note: Note on Rolling Window: The term "window" here refers to the temporal sliding window of eight consecutive frames, not an FFT window function (for example, Hanning, Hamming). Each new frame shifts the window forward, providing continuous temporal context for arc detection.
#define FE_FRAME_SIZE 512             // ADC samples per frame
#define FE_FEATURE_SIZE_PER_FRAME 32  // Output features per frame
#define FE_NUM_FRAME_CONCAT 8         // Frames in rolling window
#define FE_BIN_SIZE 8                 // FFT bins per feature bin
#define FE_BIN_OFFSET 1               // Skip DC component
#define FE_COMPLEX_MAG_SCALE_FACTOR 5 // Magnitude scaling

Processing Steps:

  • Real FFT: 512-point FFT using ARM CMSIS-DSP (arm_rfft_q15)
  • Complex Magnitude: Calculate magnitude of each frequency bin
  • DC Removal: Skip DC component (FE_BIN_OFFSET = 1)
  • Binning: Average 8 adjacent FFT bins → 32 features
  • Normalization: Scale to INT8 range (-128 to 127)
  • Frame Concatenation: Stack eight frames in rolling window → 256 total features

Processing Steps

ML Model Architecture

To support a wide range of memory, latency, and accuracy requirements on MSPM0-class devices, the Arc Fault Detection solution provides a family of lightweight convolutional neural network (CNN) models. These models share a common 3-layer convolutional backbone and differ only in channel depth, allowing scalable deployment from ultra-low-footprint to higher-accuracy configurations. The neural network classifies the extracted features as arc fault or normal.

Table 3-3 Model Architecture Comparison NOTE: The performance metrics below are measured for an input dimension of N=1, C=1, H=256, W=1
Model Name Parameter Flash Size (B) SRAM Size (B) Inference Time Accuracy Recommendation
ArcFault_model_200_t ~200 3652 900 197.82us 99.60% Simplest, smallest and fastest model.
ArcFault_model_300_t ~300 3864 1644 246.91 us 99.60% Faster than the 700 and 1400 variant, but also handles less complex data.
ArcFault_model_700_t ~800 4496 1644 288.36 us 99.42% Large model, sweet spot between inference speed and memory occupied.
ArcFault_model_1400_t ~1600 5564 2408 713.31 us 99.88% Most accurate model, use for complex data scenarios (Recommended)

The Arc Fault models mentioned above are proprietary and hence are only available in the GUI Based EdgeAI Studio.

 Recommended 1D CNN
                    Architecture for Arc Fault Detection Figure 3-4 Recommended 1D CNN Architecture for Arc Fault Detection. Recommended 1D CNN architecture for arc fault detection (Arc Fault Model 1400t model)

NPU Acceleration

The MSPM0G5187 includes an integrated TinyEngine™ NPU that accelerates neural network inference:

NPU Features:

  • Hardware acceleration for common NN operations
  • Instruction and parameter memory for model storage
  • Interrupt-driven completion signaling
  • TVM runtime integration via TI Neural Network Compiler (TI-NNC)

Integration with TI-NNC

The TI Neural Network Compiler generates:

  • model.a: Compiled model library
  • tvmgen_default.h: C interface header
  • user_input_config.h: Feature extraction configuration