TIDA-010971

TIDA-010971

Design files

Overview

This reference design features an analog front end that enables AC arc fault detection. An AI model runs on an embedded microcontroller. Multiple sensing channels evaluate AI arc fault detection through current filters, voltage sensing, and log detection for high frequency arc energy. A PCB Rogowski current sensor feeds the signal chain. The board pairs with compatible LaunchPad™ like MSPM0G5187-LP.

Features
  • Built in PCB Rogowski
  • LaunchPad™ Development Kit connection for MSPM0G5187 with AI accelerator
  • Hybrid integrator with > 10MHz Bandwidth
  • LOG300 with 40MHz bandwidth
  • Auto labeling circuitry for easy data collection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFG2.PDF (2245 KB)

Reference design overview and verified performance test data

SLURB78.PDF (400 KB)

Detailed overview of design layout for component placement

SLURB79.PDF (143 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB81.ZIP (3436 KB)

Files used for 3D models or 2D drawings of IC components

SLVC926.ZIP (1078 KB)

Design file that contains information on physical board layer of design PCB

SLURB80.ZIP (1719 KB)

PCB layer plot file used for generating PCB design layout

SLVRBZ4A.ZIP (555 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28881 — 700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G5187 — 80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB 2.0 FS, I2S, ADC and TinyEngine™ NPU

Data sheet: PDF | HTML
General-purpose op amps

TLV9054 — Quad, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Logarithmic amplifiers

LOG300 — 40MHz logarithmic detector with integrated low-noise amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV387 — Single, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp

Data sheet: PDF | HTML

Start development

Software development

Design tool

CURRENT-SENSING-PCB-COIL-GUI — GUI to generate PCB di/dt coils, adjust parameters and export to CAD tools

This GUI enables customizable PCB Rogowski coils (di/dt sensor). Features: optimized radii, max current calculation, 3d visualization, sensitivity, resonance, and adjustable PCB parameters. The coil can be exported for simulation or manufacturing.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01063 — High Accuracy AC Current Measurement Reference Design using PCB Rogowski Coil Sensor TIDA-010971 — AC arc fault detection with edge AI for circuit breakers reference design TIDA-010986 — Signal conditioning for Rogowski coil reference design TIDA-010987 — Rogowski coil current sensor reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide AC Arc Fault Detection With Edge AI for Circuit Breakers Reference Design PDF | HTML Dec 15, 2025
Application note AC Arc Fault Detection Using Edge AI on MSPM0 Low-Cost Microcontrollers PDF | HTML Jun 17, 2026
Application brief Improving Arc Fault Detection with Log Amplifier (Rev. A) PDF | HTML Mar 31, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos