Advanced Timer (TIMA) peripherals in MSPM0 Devices
are designed to meet the demands of modern embedded applications. This application
note explores the multifaceted functionalities of the Advanced Timer modules. It
delves into their application in scenarios ranging from software-based bit-banging
communication protocols to sophisticated feedback-controlled PWM systems. By
leveraging features such as Input Capture, PWM output, and synchronization with
analog peripherals like ADCs and comparators, developers can implement responsive
and efficient control loops. Through detailed examples and use-case analyses, this
note demonstrates how the Advanced Timer architecture facilitates the development of
advanced embedded solutions, adaptive power regulation, and real-time signal
processing. The insights provided aim to assist engineers in harnessing the full
potential of the Timer peripherals for innovative application designs. Project
collateral detailed in this application note can be downloaded from
Advanced Timer Techniques in
MSPM0.